Publish your products
CCS-CAM-USB-F-100 - Logitech® Webcam C930e
Archived

CCS-CAM-USB-F-100 - Logitech® Webcam C930e

The C930e is a high-definition 1080p camera manufactured by Logitech®. It is available from Crestron® as part of some Crestron Mercury™ conference system packages.
 
Key Features
Full HD 1080p video quality
H.264 with SVC and UVC 1.5 encoding technology
90-degree diagonal field of view
Automatically adapts to varying lighting conditions
Excellent low-light image quality
Autofocus for effortless setup
ZEISS™ glass lens for razor sharp images
External privacy shutter
Plug-and-play USB 2.0 connectivity
Tripod mountable
Monitor mounting clip included

Specification
  • Dimensions
      Height 1.14 in (29 mm); 1.70 in (44 mm) with clip
      Width 3.70 in (94 mm)
      Depth 0.95 in (24 mm); 2.80 in (71 mm) with clip
    Weight
      5.7 oz (162 g)

Technical specification
  • Unique ref.Logitech-c-930e-webcam-CCS-CAM-USB-F-100
  • Product familyAudio Visual Workspace Solutions
  • Product groupAll-In-One Meeting Solutions
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Width (inches)3.7
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)0.356
Classification
  • BIMobject CategoryElectronics - Communication
  • Uniclass 2015 CodePr_40_10_27_88
  • Uniclass 2015 DescriptionTelecommunications equipment and outlets labels
  • CSI MasterFormat 2014 Code27 20 00
  • CSI MasterFormat 2014 TitleData Communications
  • OmniClass Number23-37 23 00
  • OmniClass TitleTelecommunications Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit