Publish your products
SAROS IC6ULPT-W-T-EACH+ In-Ceiling Speaker
SAROS IC6ULPT-W-T-EACH+ In-Ceiling Speaker
SAROS IC6ULPT-W-T-EACH+ In-Ceiling Speaker
SAROS IC6ULPT-W-T-EACH+ In-Ceiling Speaker
SAROS IC6ULPT-W-T-EACH+ In-Ceiling Speaker
SAROS IC6ULPT-W-T-EACH+ In-Ceiling Speaker

    SAROS IC6ULPT-W-T-EACH+ In-Ceiling Speaker

    The SAROS IC6ULPT-W-T-EACH+ is a 2-way in-ceiling speaker featuring a 4 in. woofer and titanium 1 in. dome tweeter. Its low profile enclosure allows for installation in ceiling spaces as shallow as 2.4 in. (61 mm). A built-in 30 W multi-tap transformer allows for use with 70V and 100V distributed speaker systems. Power handling at 8 Ω is 35 W (program), with a frequency response from 120 Hz to 20 kHz (±3 dB).

    The SAROS IC6ULPT-W-T-EACH+ is designed for quick and easy installation and years of reliable performance. Its zero-bezel frameless grille achieves an unobtrusive and contemporary appearance well-suited for use in restaurants, retail spaces, houses of worship, universities, and office buildings. Installing the grille requires no hardware or tools, utilizing powerful magnets to hold it in place. A safety tether is included to prevent the grille from falling from the ceiling.

    Mounting the speaker is facilitated using swiveling mounting dogs integrated into the enclosure. The mounting dogs feature two positions to accommodate standard and thick surfaces up to 1 in. (25 mm). A tile bridge is included to provide proper support when installed in a typical drop-tile ceiling. The tile bridge is adjustable to enable off-center speaker positioning, and can be folded to fit through the speaker cutout. A rigging point is also provided on the speaker enclosure for securing to the building structure using an optional safety tether kit (SPKA-ST-15, sold separately).

    An integral metal back can is employed to meet the requirements of UL® 2043 for installation in a plenum space. A short length of two wire speaker cable extends from the back can of the speaker for a connection back to an amplifier using wire nuts (not included). Setting the 70/100V transformer tap is performed via a screwdriver-adjustable control located on the front baffle, behind the grille.

    SAROS IC6ULPT-W-T-EACH+ speaker grilles can be painted to blend with the ceiling surface. The speakers are priced individually, but must be ordered in pairs.

    Specification
    • Key Features

      • High-performance, ultra low profile 2-way in-ceiling speaker
      • Requires only 2.4 in. mounting depth
      • Built-in 30 W 70/100V multi-tap transformer
      • Zero-bezel frameless grille for a clean, contemporary appearance
      • Two-step swiveling dog mounting system for quick and easy installation
      • Includes tile bridge for installation in a drop-tile ceiling
      • 35 W program power handling at 8 Ω
      • Coverage up to 140° for music content or 150° for speech
      • Paintable to blend with surroundings


      Technical specification
      • Unique ref.saros-ic6ulpt-w-t-each
      • Product familyAudio
      • Product groupSpeakers - Residential
      • TypeObject (single object)
      • Date of publishing2024-04-30
      • Edition number1
      • Height (inches)9.61
      • Width (inches)9.61
      • Depth (inches)3.58
      Related
      • Material mainSteel
      • Designed inUnited States
      • Manufactured inUnited States
      • Weight Net (Lbs)3
      Classification
      • BIMobject CategoryElectronics - Communication
      • Uniclass 2015 CodePr_70_75_36_50
      • Uniclass 2015 DescriptionLoudspeakers
      • CSI MasterFormat 2014 Code11 52 00
      • CSI MasterFormat 2014 TitleAudio-Visual Equipment
      • OmniClass Number23-37 17 13 19
      • OmniClass TitleSpeakers

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit