We are using cookies to provide our services

By using our services you agree to our use of cookies

10” Touch Screen User Interface - TSW-1060

Unique ref.: Touch_Screen_TSW-1060
Brand: Crestron Electronics Inc.
Product family: Control Surfaces
Product group: Touch Screens
Date of publishing: 2018-05-19
Edition number: 2
Type: Object (single object)
Download (11)
A space-saving wall, lectern, or tabletop touch screen featuring a clean, contemporary appearance with edge-to-edge glass and advanced high-definition Smart Graphics®. Features onboard voice recognition, web browsing, H.264 streaming video, built-in camera, Rava® SIP Intercom, and PoE network power.
Advanced Touch Screen Control
A Crestron® touch screen offers an ideal user-interface for controlling all the technology in your home, boardroom, classroom, courtroom, or command center. Touch screens simplify and enhance the way you use technology, doing away with those piles of remote controls, cluttered wall switches, disparate smartphone apps, and cryptic computer screens. For controlling audio, video, lighting, shades, HVAC, security, and other systems, Crestron touch screens are fully-customizable with easy-to-use controls and icons, true feedback and real-time status display, live streaming video, voice recognition, web browsing, and a full-featured media player for an enhanced multiroom entertainment experience.

With its clean, contemporary design highlighted by edge-to-edge glass and stunning HD color graphics, the Crestron TSW-1060 touch screen makes an elegant statement on any wall, tabletop, or lectern. Perfectly at home in the most contemporary residence or modern office building, its high-tech good looks underline its power for simplifying everyday tasks and functions throughout any facility.
The TSW-1060 delivers the ultimate touch screen experience in an unobtrusive, space-saving design. It features a brilliant, high-definition 10.1 inch capacitive touch screen display with Smart Graphics® and 5 soft-touch buttons. PoE connectivity and a range of mounting options make installation a breeze for both new and retrofit applications. Additional advanced features include the abilities to control any function using voice commands, view security cameras and other video sources, communicate using built-in video intercom and phone capabilities, manage meeting room scheduling through Crestron Fusion®, browse the Internet, and enjoy full access to your Sonos® Home Sound System.[1]
Smart Graphics®
Crestron touch screens use Smart Graphics to deliver the ultimate user experience and the ultimate value by enabling the creation of dynamically rich user interfaces with incredible efficiency and unparalleled functionality. Using Smart Graphics, programmers can swiftly integrate fluid gesture-driven controls, animated feedback, rich metadata, embedded apps and widgets, and full-motion video for a deeply engaging and ultra-intuitive touch screen experience.
Crestron Smart Graphics offers these enhancements and more:
Cool-looking graphical buttons, sliders, knobs, and gauges that are intuitive and fun to use
Kinetic effects to enhance the feeling of realism, with lists and toolbars that scroll with momentum at the flick of a fingertip
Drag-and-drop objects that snap into place, offering an easy way to switch sources
Dashboard widgets to personalize the touch screen with clocks, weather, news, and other information [1]
A power-saving screensaver that allows display of time, temperature, and other text content at a reduced brightness level
Customizable themes allowing a completely different look and feel for every user, event, or season
Fully-developed SmartObjects® that enable sophisticated control over complex devices with minimal programming
A consistent look and feel across multiple touch screens of varying sizes
Soft-Touch Buttons
The TSW-1060 includes five backlit, soft-touch capacitive buttons for quick access to commonly used functions. These buttons are pre-labeled with icons for “Power”, “Home”, “Lights”, “Up”, and “Down” functions. Each button is programmable via the control system for custom functionality, and any unused button can be hidden by simply turning off its backlight.
Auto-Brightness Control
To ensure optimal visibility under varying lighting conditions, the TSW-1060 includes a built-in light sensor, which regulates the brightness of the display and button backlighting according to the ambient light level in the room. Separate auto-brightness settings are provided for the display and buttons to allow each to be adjusted or defeated as needed.
Voice Recognition
Some things are easier said than done, so why not just say what you want and let Crestron do it for you? With built-in voice recognition, the TSW-1060 provides the ability to use spoken commands to control virtually anything. Voice recognition can be used to quickly turn devices on or off, select and play a specific media title or playlist, change the channel, choose a lighting scene, lock the doors, arm the security system, or enter a password. Simply say a command and Crestron does the rest.[1,2]
Streaming Video
High-performance streaming video capability makes it possible to view security cameras and other video sources right on the touch screen. Native support for H.264 and MJPEG formats allows the TSW-1060 to display live streaming video from an IP camera, a streaming encoder (Crestron CEN-NVS200, DM-TXRX-100-STR, or similar [3]), or a DigitalMedia™ switcher. Video is delivered to the touch screen over Ethernet, eliminating the need for any extra video wiring.
Rava® SIP Intercom
Rava SIP Intercom Technology enables hands-free VoIP communication with other Rava-enabled touch screens and door stations. Rava works over Ethernet, supporting 2-way intercom, video intercom, and paging without requiring any special wiring. VoIP phone capability is also possible through integration with a SIP-compatible IP phone system or SIP server, allowing hands-free telephone functionality complete with speed-dialing, caller ID, custom ringers, and other enhancements. Built-in echo cancellation affords full-duplex performance for clear, seamless voice communication using the TSW-1060’s integrated microphone and speakers.[2]
Built-in Camera
A 5 megapixel camera is built into the TSW-1060 to support video intercom and room monitoring capabilities. This feature allows individuals to communicate both verbally and visually between two touch screens, or between one touch screen and a Rava-compatible video door station. It can also be used to visually monitor any room securely using an H.264 compatible decoder (Crestron DM-TXRX-100-STR, DM-RMC-100-STR, or similar [3]) or a third-party video monitoring system. When not needed, the camera feature can be turned off programmatically through the control system. A “no-camera” model is also available.[2]
Sonos® App
Merging technologies from Sonos and Crestron brings a whole-house music experience like no other. From any touch screen in the house, a family can effortlessly browse for tracks, artists, or playlists using all the services available from Sonos and instantly play them in any room using Sonos wireless speakers or a Crestron Sonnex® Multiroom Audio System. The Sonos app runs natively on the TSW-1060, enabling enhanced control of Sonos products as part of a complete Crestron system. The app checks for updates nightly so it’s always current.[1]

Notes:
1. Voice recognition, web browsing, weather information, Sonos app, and certain other functions require an Internet connection.
2. The camera and microphone are included on models TSW-1060-B-S and TSW-1060-W-S only. To ensure privacy, the camera and microphone can be defeated programmatically at any time. For applications demanding an extra measure of privacy, Crestron offers the TSW-1060-NC-B-S “no camera” model, which has no physical camera or microphone installed. The no camera model is only available in the smooth black finish.
3. Item(s) sold separately.

Summary Of Features

Ultra clean, modern appearance
Thin profile and compact footprint
Affordable and easy to install
10.1" widescreen active-matrix color display
1280 x 800 WXGA display resolution
Capacitive touch screen technology
Multi-touch capable
Smart Graphics® performance
Backlit soft-touch capacitive buttons
Any/all button hide feature
Auto-brightness control
Voice recognition capability [1,2]
H.264 or MJPEG streaming video display
Built-in 5 MP H.264 IP camera [2]
Built-in microphone and speakers [2]
Rava® SIP intercom and phone technology [2]
Native Sonos® app
Crestron Fusion® room scheduling [4]
Built-in PinPoint™ beacon [5]
Customizable audio feedback
Built-in web browsing [1]
On-screen multi-language keyboard
Customizable screensaver
Single-wire Ethernet connectivity
PoE or PoE+ network powered [4]
US, UK, or European electrical wall box mounting
Lectern mount over a rectangular cutout
Retrofit and masonry mounting options available [6]
Tabletop and swivel mount options available [3]
Available in smooth black or white finish [2]

Notes:
1. Voice recognition, web browsing, weather information, Sonos app, and certain other functions require an Internet connection.
2. The camera and microphone are included on models TSW-1060-B-S and TSW-1060-W-S only. To ensure privacy, the camera and microphone can be defeated programmatically at any time. For applications demanding an extra measure of privacy, Crestron offers the TSW-1060-NC-B-S “no camera” model, which has no physical camera or microphone installed. The no camera model is only available in the smooth black finish.
3. Item(s) sold separately.
4. Room scheduling functionality and support for the SSW hallway sign via USB require the Room Scheduling SmartObject to be loaded on the touch screen. Certain functionality and hardware features are disabled when running the Room Scheduling SmartObject. The Room Scheduling SmartObject is not yet available. The touch screen must be powered by a PoE+ power source when a SSW hallway sign is connected via USB.
5. PinPoint beacon functionality will be enabled through a future firmware update. When enabled, the TSW-1060 will provide an integrated, equivalent alternative to the standalone PP-100 beacon. For more details, refer to the PP-100 spec sheet. Bluetooth technology is used solely for proximity detection and does not transmit or receive any control, multimedia, or personal data. PinPoint beacons are only visible to Bluetooth enabled devices that are specifically programmed and configured to work with your system. PinPoint is currently only compatible with Apple® iOS® devices.
6. The TSW-UMB-60, TSW-UMB-60-PMK, and TSW-UMB-60-BBI are all sold separately. The TSW-UMB-60 is also compatible with older TSW-UMB-PMK preconstruction mounting kits and TSW-550-BBI back boxes, allowing the TSW-1060 touch screen to be installed in place of a previous generation TSW-5xx series touch screen, or any other device that was originally installed using the a TSW-UMB-PMK or TSW-550-BBI, without modification to the wall.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Controls
Uniclass 1.4 Code: JW
Uniclass 1.4 Description: Communications, security, safety and protection systems
Uniclass 2015 Code: Pr_70_75
Uniclass 2015 Description: Communications products
CSI MasterFormat 2014 Code: 27 20 00
CSI MasterFormat 2014 Title: Data Communications
OmniClass Number: 23-37 23 00
OmniClass Title: Telecommunications Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved