We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Flush Front™ Storefront Systems

Unique ref.: crl-usalum-series-flush-front-storefront
Brand: C.R. Laurence - U.S. Aluminum
Product family: Doors
Product group: Aluminum -Framed Entrances And Storefronts
Date of publishing: 2015-06-27
Edition number: 1
Type: Object (single object)
Download (12)
Flush In, Flush Out, or Combination Glazing
  • Exterior or Interior Glazed
  • Ground Floor to Mid-Rise
  • Factory Pre-Punched Weep Slots

Flush Front™ Systems feature screw race joinery and panel type installation, which allows for shop or job site fabrication. Injection molded water deflectors at intermediate horizontals, and a continuous sill gutter with factory pre-punched weep slots, ensure control of any infiltrated water. The plane of the glass may be reversed from exterior to interior or any combination to give these standard systems a custom look. Flush Front™ is ideal for use in storefront and punched opening or ribbon window applications. Series FT Systems offer improved thermal performance using the Poly-Aluminizer™ and Lancer™ Thermal Break Technology.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Material Extruded Aluminum 6063-T5

All BIM objects are real products from real manufacturers confirmed and approved