Publish your products
Fallbrook XL NY Grid System
Fallbrook XL NY Grid System

    Fallbrook XL NY Grid System


    Sound mitigation meets visual appeal.

    Fallbrook XL NY is a muntin grid system specifically engineered as a design option for the Fallbrook XL Interior Partition System. The grid system is highly versatile and can be attached anywhere on the glass horizontally or vertically. Glass notching or drilling is not required, which simplifies installation.

    The Fallbrook XL Interior Partition System strikes a balance between acoustic performance and aesthetics. Featuring 1” insulating glass panels, the system provides sound attenuation for enhanced privacy in applications such as government buildings, law firms, executive offices, human resource departments, and conference rooms. 

    Specification
    • Features & Benefits of Fallbrook XL NY Grid System

      • Grid system for Fallbrook XL Interior Partition
      • Versatile and visually appealing
      • Horizontal or vertical attachment to glass
      • Free positioning with no drilling required
      • Grid clamps and adapters included

      Pair this Grid System with the Fallbrook XL Interior Partition System

      • Utilizes 1" insulating glass to mitigate sound
      • Low-profile 1-7/8" framing
      • Front load, dry-glazed system
      • Maximum door height: 10 feet
      • Maximum door width: 36"
      • Compatible with wood or glass pivot doors
      • For use with laminated or monolithic glass

      Available Finishes: Matte Black, Satin Anodized

      Keywords: Glass partition, framed partition system, floating door frame, modern partition, office partition, office wall, grid system

    Technical specification
    • Unique ref.fallbrook-xl-ny-grid-interior-partition-system
    • Product familyInterior Partitions
    • Product groupGlass Wall
    • TypeAssembly (multiple objects)
    • Date of publishing2024-07-09
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Material secondaryGlass
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 13 11 11 11
    • OmniClass TitlePartition Frames

    Region availability

    North America
    United States