Publish your products
Electric Single Swing Door System

Electric Single Swing Door System

Shipped powder-coat finished. A full array of standard, non-standard, and custom colors are available, with few exceptions.Total security without the use of locking mechanisms – The electric actuators draw the system panels tightly closed, without the use of aux. locking mechanisms, providing a safe, secure closure.Full perimeter weather sealsIntegral mounting frame to limit loads on the structureNo floor/sill track is required – Nothing to impair movement through the openingWhen open the system forms an awning providing protection from the weather and sunThe use of electric actuators eliminates the need for limit switches The Single Swing Electrically Actuated System utilizes electric actuators in place of hydraulic cylinders, offering a more affordable option for smaller openings (max. range from 12′ x 5′-6″ high to 10′ x 7′ high), without the excess power of the hydraulic system. The Single Swing Electric is offered in custom sizes, designed to fit your specific needs. Providing greater headroom and offering more overhead protection than the Bi-Fold System, the Single Swing System is well suited for everything from commercial food service to private residential pass-through.
Specification
  • Shipped powder-coat finished. A full array of standard, non-standard, and custom colors are available, with few exceptions. Total security without the use of locking mechanisms – The electric actuators draw the system panels tightly closed, without the use of aux. locking mechanisms, providing a safe, secure closure. Full perimeter weather seals Integral mounting frame to limit loads on the structure No floor/sill track is required – Nothing to impair movement through the opening When open the system forms an awning providing protection from the weather and sun The use of electric actuators eliminates the need for limit switches
Technical specification
  • Unique ref.electric-single-swing-door-system
  • Product familyElectric
  • Product groupSingle Swing System
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Swing
  • IFC classificationDoor
  • ETIM CodeEC001521
  • ETIM NameDoor sliding contact
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 DescriptionDoorsets
  • CSI MasterFormat 2014 Code08 36 00
  • CSI MasterFormat 2014 TitlePanel Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit