Publish your products
CHARGESTORM® CONNECTED 2 910-17028
CHARGESTORM® CONNECTED 2 910-17028
    CTEK

    CHARGESTORM® CONNECTED 2 910-17028

    4.2 out of 5 stars4.2(5 reviews)

    CHARGESTORM® CONNECTED 2 with a single outlet is an improved and updated version of our advanced EV charger with a range of functions and built in safety features. Compatible with NANOGRID™, a dynamic load balancing solution, for use with multiple devices.

    CHARGESTORM® CONNECTED 2 is a state of the art EV charger specifically designed to be safe and easy to use. It’s ideal for home, business, public parking and tenantowner housing associations, and it meets all the required technical safety standards. An Ethernet cable connects the EV charger to the internet. If Ethernet cannot be used, the unit can also be supplied with an optional 3G/4G modem. Internet connection is required for portal services and app management. We support integration with all major operators in electric car charging.

    Specification
    • EV-CHARGER,SINGLE OUTLET

      • Charging power 1.4–22 kW
      • Adjustable charging power via app or software
      • NanoGrid™ dynamic load balancing support
      • Built-in fuse, AC and DC ground fault detection, built-in energy meter
      • Easy installation and lock protected for maintenance
      • Wall or pole mounted
      • Ambient operating temperature from -30 °C to +50 °C
      • RFID reader
      • OCPP 1.6
      • IP54 and IK10
      • 2-year warranty

    Technical specification
    • Unique ref.CHARGESTORM_CONNECTED_2_910-17028
    • Product familyEV chargers
    • Product groupEV chargers
    • TypeObject (single object)
    • Date of publishing2021-02-16
    • Edition number1
    • Height (mm)449
    • Width (mm)282
    • Depth (mm)160
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inSweden
    • Manufactured inChina
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryElectrical - Electric Vehicle Charger
    • IFC classificationObject
    • UNSPSC nameBattery chargers
    • UNSPSC code26111704
    • Uniclass 2015 CodeAc_80_45_94
    • Uniclass 2015 DescriptionVehicle fuelling and charging
    • CSI MasterFormat 2014 Code26 33 43
    • CSI MasterFormat 2014 TitleBattery Chargers
    • OmniClass Number23-35 21 00
    • OmniClass TitleBattery Chargers

    Region availability

    Europe
    Austria
    Denmark
    Finland
    France
    Germany
    Greece
    Iceland
    Italy
    Netherlands
    Norway
    Spain
    Sweden
    Switzerland
    United Kingdom