Publish your products
Cubit Modular Sofa - Cushion - Height 40 cm
Cubit Modular Sofa - Cushion - Height 40 cm
Cubit Modular Sofa - Cushion - Height 40 cm
Cubit Modular Sofa - Cushion - Height 40 cm
Cubit Modular Sofa - Cushion - Height 40 cm
Cubit Modular Sofa - Cushion - Height 40 cm
Cubit Modular Sofa - Cushion - Height 40 cm
Cubit Modular Sofa - Cushion - Height 40 cm
Cubit Modular Sofa - Cushion - Height 40 cm
Cubit Modular Sofa - Cushion - Height 40 cm
    Cubit

    Cubit Modular Sofa - Cushion - Height 40 cm

    3.1 out of 5 stars3.1(15 reviews)
    The sofa by Cubit® When design is versatile but never arbitrary, then it’s Cubit®. The modular sofa system by Cubit® is convincing in any dimension, for any use and style. And this is the reason: the minimalist language of form develops out of the technical construction. The slot-in system is essential to each element apart from the ottoman. An L-shaped bentwood connects the seat and the backrest and side elements. The five basic types can be configured to over 300 models.
    Specification
    • The sofa is made from polyurethane foam (no springs). The seat and the backrest are assembled using a glue-laminated L-shaped MDF connector. Several layers of foam of various densities guarantee a sofa which is both comfortable and robust. The covers of the modular sofa are fully removable and suitable for dry-cleaning. Simply detach the velcro fastenings connecting the backrest and the seat and open the zipper under the seat. Remove the covers of the sofa and take them to the dry-cleaners.
    Technical specification
    • Unique ref.CU_X_40
    • Product familySofa
    • Product groupCushion
    • TypeObject (single object)
    • Date of publishing2020-09-29
    • Edition number1
    • Height (mm)400
    • Width (mm)1400
    Related
    • Material mainFabric
    • Material secondaryFabric
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration
    • IFC classificationFurniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    3.9 out of 5 stars 3.9 (37)
    3.7 out of 5 stars 3.7 (24)
    3.6 out of 5 stars 3.6 (5)