Publish your products
Diesel Generator, QSB7-G5, 125-200 kW, 60Hz
Cummins

Diesel Generator, QSB7-G5, 125-200 kW, 60Hz

4.3 out of 5 stars4.3(9 reviews)

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

  • Heavy duty engine - Rugged 4-cycle industrial diesel delivers reliable power and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® 1.1 electronic control is standard equipment and provides total generator set system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard cooling package provides reliable running at up to 50 °C (122 °F) ambient temperature.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • Fuel tanks - Dual wall sub-base fuel tanks are offered as optional features, providing economical and flexible solutions to meet extensive code requirements on diesel fuel tanks.
  • NFPA - The generator set accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
Specification
  • Generator Model

    Hz

    Prime kVA / kW

    Standby kVA / kW

    Rating

    Fuel Type

    C125D6D

    60

    141/113

    156/125

    125

    Diesel

    C150D6D

    60

    169/135

    188/150

    150

    Diesel

    C175D6D

    60

    197/158

    219/175

    175

    Diesel

    C200D6D

    60

    225/180

    250/200

    200

    Diesel

Technical specification
  • Unique ref.qsb7-g5-diesel-generator
  • Product familyElectricity Generation Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2022-02-24
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States