Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cuprum/products/68b6b2ad-e794-4c41-9d5b-74d33e9e3a79
Home
Categories
Windows
Storm Windows
Cortina Anticiclónica HV
Unavailable in United States
Cuprum
Follow
Cortina Anticiclónica HV
Sistema plegable de duelas de protección anticiclónico
Ofrece 3 opciones de anclaje: a pared, piso a techo y sobre pared y opción de nivelación para pisos irregulares.
Opción de cierre interno y externo en posición central o lateral.
Altura máxima de 2840 mm
Resiste huracanes categoría 5 de hasta más de 250 km/h
Producto certificado por el Condado de Miami Dade
Download
Technical specification
Technical specification
Unique ref.
cuprum-cortina-anticiclonica-hv
Type
Object (single object)
Date of publishing
2023-11-06
Edition number
1
Height (mm)
2840
Width (mm)
2840
Links
Links
Product url
https://cuprum.com/construccion/producto/cortina-anticiclonica-hv
Installation instructions
https://cuprum.com/wp/wp-content/uploads/2020/10/ec_cortinaanticiclonica_HV-2023.pdf
Technical description
https://cuprum.com/wp/wp-content/uploads/2020/10/FT-Cortina-Anticiclonica-HV-Classic-1.pdf
Related
Related
Material main
Aluminium
Material secondary
Aluminium
Designed in
Mexico
Manufactured in
Mexico
Classification
Classification
BIMobject Category
Windows - Storm Windows
Region availability
North America
Mexico
Similar products
Cuprum
Serie 80 AD - Ventana fija
Download
Simonton Windows
StormBreaker Plus® 300VL Vinyl Impact-resistant Picture Replacement Window
Download
BANDALUX
Curtains | Draperies
3.9
(
60
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent window with Sash bars (variable number of Sash bars)
4.7
(
115
)
Download
Aluprof
MB-45 Window 2-sash Fixed
4.8
(
38
)
Download
Marvin
Modern Direct Glaze Rectangle Window
4.5
(
19
)
Download