Unique ref.: | DELTA-BicycleRack-600cc-2400mm-dualsided-8bicycles |
---|---|
Brand: | CYKLOS |
Product family: | Bicycle parking |
Product group: | Bicycle rack DELTA |
Width (mm): | 2400 |
Height (mm): | 640 |
Depth (mm): | 1340 |
Date of publishing: | 2019-04-03 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.cyklos.se/produkt/cykelstall-delta/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.cyklos.se/kunskap-och-planering/ |
Technical description: | https://drive.google.com/file/d/0B0QSHRFC-Rnxc0FsUEdxc3RUUWM/view?usp=shar... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/cyklos/product/delta-bicyclerack-600cc-2400mm-dualsided-8bicycles
Material main: | Galvanized steel |
---|---|
Material secondary: | Powder coated steel |
Designed in: | Sweden |
Manufactured in: | Sweden |
Weight Net (Kg): | 34 |
BIMobject Category: | Landscaping - Outdoor Furniture |
---|---|
IFC classification: | Object |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8141 |
Uniclass 1.4 Description: | Bicycle racks |
Uniclass 2.0 Code: | PR-31-20 |
Uniclass 2.0 Description: | Cycle Stands And Lockers |
Uniclass 2015 Code: | Pr_40_30_21 |
Uniclass 2015 Description: | Cycle stands and lockers |
NBS Reference Code: | 31-20 |
NBS Reference Description: | Cycle Stands And Lockers |
CSI MasterFormat 2014 Code: | 12 93 13 |
CSI MasterFormat 2014 Title: | Bicycle Racks |
OmniClass Number: | 23-11 29 11 11 |
OmniClass Title: | Bicycle Racks |
CSI UniFormat II Code: | E2010 |
CSI UniFormat II Title: | Fixed Furnishings |
Name | Value |
---|---|
Application | Bicycle parking |
Capacity | 8 |
Colour | Any RAL color |
Depth | 1340 mm |
Height | 640 mm |
Length | 2400 mm |
Loading Capabilities | 8 bicycles |
Material | Galvanized steel |
Maximum Loading Capabilities | 8 bicycles |
Method Of Installation | 1. Adapter + concrete foundation/base 2. Foundation post 3. Concrete foundation/base (flat surface) above ground. |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 2400 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Any RAL color |
Material | Galvanized steel |
BIMobject®