We are using cookies to provide our services

By using our services you agree to our use of cookies

;

DELTA Bicycle Rack left 45° single sided 2,4m CC600mm 4 bicycles

Unique ref.: DELTA-BicycleRack-left-45-singlesided-2400mm-cc600-4bicycles
Brand: CYKLOS
Product family: Bicycle parking
Product group: Bicycle rack DELTA
Width (mm): 2400
Height (mm): 640
Depth (mm): 610
Date of publishing: 2019-04-03
Edition number: 1
Type: Object (single object)
Download (12)
DELTA is a modern bicycle rack with the ability to lock the bicycle in the frame. The layout of the rack creates order at the parking site. Very popular at TravelCenters, stops or other bicycle parking alternatives, where intuitive, fast and easy parking is required. The rack also saves space when mounted in an angle.

Sizes:
Standard c.t.c 500mm:
Cyklos DELTA 2m – 4/8 parkingplaces (Art no 311885)
Cyklos DELTA 2,5m – 5/10 parkingplaces (Art no 311884)
Cyklos DELTA wall 2m – 4 parkingplaces (Art no 311813)
Cyklos DELTA wall 2,5m – 5 parkingplaces (Art no 311812)

Special c.t.c 600-700mm:
Cyklos DELTA 2,4m – 4/8 parkingplaces c.t.c 600 (Art no 312160)
Cyklos DELTA 3m – 5/10 parkingplaces c.t.c 600 (Art no 312161)
Cyklos DELTA 2,8m – 4/8 parkingplaces c.t.c 700 (Art no 312162)

Available in single or double-sided versions or wall-mounted. Possible to mount in an angle of 45°.

Different alternatives for ground attachment:
1. Adapter + concrete foundation/base
2. Foundation post
3. Concrete foundation/base (flat surface) above ground.

Material:
Hot-dip galvanized
Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005.


Material main: Galvanized steel
Material secondary: Powder coated steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 24

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8141
Uniclass 1.4 Description: Bicycle racks
Uniclass 2.0 Code: PR-31-20
Uniclass 2.0 Description: Cycle Stands And Lockers
Uniclass 2015 Code: Pr_40_30_21
Uniclass 2015 Description: Cycle stands and lockers
NBS Reference Code: 31-20
NBS Reference Description: Cycle Stands And Lockers
CSI MasterFormat 2014 Code: 12 93 13
CSI MasterFormat 2014 Title: Bicycle Racks
OmniClass Number: 23-11 29 11 11
OmniClass Title: Bicycle Racks
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Finland
  • Norway
  • Sweden
  • United Kingdom

BIMobject SEEK Properties

Landscaping - Outdoor Furniture

Name Value
Application Bicycle parking
Capacity 4
Color Any RAL
Depth 610
Height 640
Material Galvanized steel
Width 2400

All BIM objects are real products from real manufacturers confirmed and approved