We are using cookies to provide our services

By using our services you agree to our use of cookies

;

FLOW 8x18m Bicycle Garage

Unique ref.: FLOW-8x18m-bicycle-garage
Brand: CYKLOS
Product family: Bicycle parking
Product group: Bicycle garage
Width (mm): 8000
Height (mm): 3570
Depth (mm): 18000
Date of publishing: 2019-05-24
Edition number: 1
Type: Object (single object)
Download (10)

With its eye-catching glass sections and round shapes FLOW is a bicycle garage where classic form meet modern design. FLOW also stand out for its functionality and ease of use for the cyclist. FLOW is a Swedish-made bicycle garage that builds on the principle of Cyklos previous cycle shelters - good accessibility without inner posts or other obstacles inside the construction. Automatic sliding doors combined with a robust and intuitive bicycle rack (DELTA) or two tier bike rack (OPTIMA) creates a fast and commuter-friendly bike parking.

Sizes:
Cyklos FLOW width 6m (Art.no: 423001)
Cyklos FLOW width 8m (Art.no: 424001)
The length of the garage is 1m per gable + optional extension in 2m modules (1.6 m in areas with heavy snow during the winter season)


Different alternatives for ground attachment:
1. Concrete foundation
3. Concrete foundation/base (flat surface) above ground.


Material alternatives:
1. Hot-dip galvanized
2. Powder coated in any RAL color. Standard is color black RAL 9005.
3. Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005.
Poles and roof-frame in steel. Roof in UV-resistant polycarbonate or plate.


Material main: Steel
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Landscaping - Buildings
Uniclass 1.4 Code: L8141
Uniclass 1.4 Description: Bicycle racks
Uniclass 2.0 Code: PR-31-20
Uniclass 2.0 Description: Cycle Stands And Lockers
NBS Reference Code: 31-20
NBS Reference Description: Cycle Stands And Lockers
CSI MasterFormat 2014 Code: 12 93 13
CSI MasterFormat 2014 Title: Bicycle Racks
OmniClass Number: 23-11 29 11 13
OmniClass Title: Bicycle Shelters
This product is available in:
Europe
  • Finland
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved