Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/35e20261-5db1-47b2-8acb-74447d2fb62c
Home
Categories
Kitchen
Appliances
Cylinda fridge K 8185 RF
Available in United States
Cylinda
Follow
Cylinda fridge K 8185 RF
A refrigerator with convenient adjustable interior, large boxes and glass shelves and a fan for more even cooling.
Download
Technical specification
Technical specification
Unique ref.
9101513
Product family
Kitchen
Product group
Fridge
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
1850
Width (mm)
595
Depth (mm)
600
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/7525
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Kylsk%C3%A5p/K%208185%20RF%20A_plus.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/7525
Technical description
http://www.cylinda.se/Produktsupportdetaljer/GenereraPdf?prubId=7525
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
75
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
Oscartek
Classic Display Case
4.0
(
10
)
Download
Hoshizaki
R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock
Download