Publish your products
KDN OVERSIZE
Dab Pumps

KDN OVERSIZE

4.9 out of 5 stars4.9(24 reviews)

Standardised centrifugal single-stage pumps, designed for a wide range of applications, such as: water supply, hot water circulation for the heating system, circulation of cold water for air conditioning and refrigeration systems, transfer of liquids in agricultural, horticultural, and industrial environments, installation of pumping assemblies.

Operating range: from 1 to 470 m3/h with head up to 143 metres.

Maximum operating pressure: 16 bar - 1600 kPa (for DN 200 max 10 bar).

Installation: normally in the horizontal position.

Liquid temperature range: from -10°C to +140°C.

Specification
  • APPLICATIONS

    Standardised centrifugal monobloc electric pumps with coupling, designed for a wide range of applications, such as:

    • Central heating

    • Water supply

    • Air conditioning

    • Refrigeration

    • Industry

    • Fire fighting

    • Environmental engineering

    CONSTRUCTION FEATURES OF THE PUMP

    Non self-priming single stage spiral body centrifugal pump with axial suction port, radial delivery port and horizontal axis components, in compliance with ISO 2858/DIN 24256. KDN pumps have PN 16 nominal sizes and performances.

    The suction and delivery flanges are in compliance with EN 7005 PN 10 or 16. All the pumps are dynamically balanced according to ISO 1940 class 6.3; the impellers are hydraulically balanced.

    Pump and motor are installed on a single base according to EN 23 661, made of fully welded steel.

    Oversize pumps have a base with welded steel profiles.

    Thanks to the particular pump design, the bearings, the impeller, and the seal can be removed without detaching the pump body from the piping (backpull-out design).

Technical specification
  • Unique ref.KDN-OVERSIZE
  • Product familyCentrifugal Pumps
  • Product groupCentrifugal Pumps
  • TypeObject (single object)
  • Date of publishing2022-06-23
  • Edition number1
Related
  • Material mainCast iron
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationPipe Fitting
  • UNSPSC nameCentrifugal pumps
  • UNSPSC code40151503
  • Uniclass 2015 CodePr_65_53_86_12
  • Uniclass 2015 DescriptionCentrifugal pumps
  • OmniClass Number23-27 17 13
  • OmniClass TitleCentrifugal Pumps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Similar products

4.7 out of 5 stars 4.7 (6)
4.6 out of 5 stars 4.6 (25)
3.4 out of 5 stars 3.4 (10)