Publish your products
Daewoo RTE18GSSLD Top Mount Refrigerator
Daewoo RTE18GSSLD Top Mount Refrigerator
Daewoo RTE18GSSLD Top Mount Refrigerator
Daewoo RTE18GSSLD Top Mount Refrigerator
Daewoo RTE18GSSLD Top Mount Refrigerator
    Daewoo

    Daewoo RTE18GSSLD Top Mount Refrigerator

    • 18 Cu Ft.
    • Easy to Use – With 2 humidity controlled crisper drawers, adjustable glass shelving, and utility case, food storage has never been easier!
    • Luxurious – Bright LED lighting and crystal clear door bins give off an elegant feel without sacrificing practicality!
    • Spacious – Have more space for organization with a fresh food capacity of 13 Cu. Ft and a frozen food capacity of 5 Cu. Ft.
    • Dimensions – This refrigerator measures WIDTH: 29.84inches, DEPTH: 32.32inches, HEIGHT: 66.57inches.
    • Ice Maker Compatible – Ice maker sold separately, NOT included. Compatible ice maker model #: IM18.

    As Featured on Amazon.com

    #Daewoo #TopMountRefrigerator #StainlessRefrigerator #Refridgerator

    Specification
    • Technical Details

      Part Number: RTE18GSSLD
      Item Weight: 65.1 pounds
      Product Dimensions: 32.3 x 29.8 x 66.6 inches
      Item model number: RTE18GSSLD
      Size: 18 Cu.Ft.
      Color: Stainless
      Style: Ice Maker
      Installation Method: Free Standing
      Item Package Quantity: 1
      Certification: Not Applicable
      Special Features: Semi-Electronic Refrigeration, 5 Crystal Clear Refrigerator Door Bins, 2 Crystal Clear Freezer Door Bins, Utility Case, LED lighting
      Included Components: Clear Dairy Compartment, Crystal Clear Refrigerator Door Bins, Crisper Drawers

    Technical specification
    • Unique ref.Daewoo-RTE18GSSLD-Top-Mount-Refrigerator
    • Product familyRefrigerator
    • Product groupTop Mount
    • TypeDocumentation (info)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Appliances
    • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 39
    • OmniClass TitleResidential Kitchen and Dining Room Furniture

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit