Publish your products
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H
Clean Stocker (Stainless Steel, Touchless Type) – CKS-H

    Clean Stocker (Stainless Steel, Touchless Type) – CKS-H

    Touchless stainless steel waste storage unit designed for hygienic and convenient operation.

    The doors can be opened simply by stepping on the pedal, without touching the handle.

    The upper and front doors open together and close automatically when the foot is removed from the pedal.

    Designed for quiet and durable operation with rotary dampers and PVC caps on the bottom of the pedals.

    The removable bottom panels allow for easy cleaning.

    Specification
    • ■CKS-1007H

      Capacity: 600 L

      Dimensions: W1000 × D750 × H1160 mm

      Weight: 49 kg

       

      ■CKS-1307H

      Capacity: 800 L

      Dimensions: W1300 × D750 × H1160 mm

      Weight: 58 kg

       

      ■CKS-1607H

      Capacity: 1000 L

      Dimensions: W1650 × D750 × H1160 mm

      Weight: 71 kg

       

      ■CKS-1907H

      Capacity: 1200 L

      Dimensions: W1950 × D750 × H1160 mm

      Weight: 83 kg

       

      Material: Stainless Steel

    Technical specification
    • Unique ref.waste-storage-stainless-touchless-cks-h
    • Product familyWaste Storage
    • Product groupClean Stocker
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryConstruction - Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit