Publish your products
Sheet Metal Basket 1000
Sheet Metal Basket 1000
    Dalform

    Sheet Metal Basket 1000

    Practical storage basket designed to create an open and airy cloakroom environment. Equipped with two double hooks per section and mounts on wallmounted uprights or freestanding floor stands.

    Specification
    • Dimensions: H 200 mm, D 240 mm.

      We design and manufacture to meet your unique vision – from custom dimensions to bespoke modules.

    Technical specification
    • Unique ref.Basket-Shelf-1000-4x250
    • Product familyStorage
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2018-10-01
    • Edition number1
    • Height (mm)200
    • Width (mm)1000
    • Depth (mm)240
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_13
    • Uniclass 2015 DescriptionCloakroom units
    • CSI MasterFormat 2014 Code41 53 00
    • CSI MasterFormat 2014 TitleStorage Equipment and Systems
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units
    • CSI UniFormat II CodeC
    • CSI UniFormat II TitleINTERIORS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City