We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Atlantis 50x50 For rendering

Unique ref.: Atlantis-50x50-For-rendering
Brand: Daliform Group
Product family: ATLANTIS
Product group: Formwork
Date of publishing: 2019-07-15
Edition number: 1
Type: Object (single object)
Download (3)
Sistema Atalantis (Atlantis System) is an advanced system for creating cavities in general, under-floor cavities and ventilated floors in newly constructed or restructured civil and industrial buildings, accumulation tanks, dispersion tanks, honeycomb rafts, low temperature cold rooms.
The Atlantis System is used when the depth of the under-floor cavity or cavity is such that the classic Iglu’® formworks cannot be used, with the advantage that the constant diameter of the elevator pipes makes it possible to minimise the use of concrete for filling. The main system features are speed, simplicity and cost performance.
Furthermore, with Atlantis, a sanitary space is obtained with a suitable humidity barrier and, if properly ventilated through piping connected outdoors, it is a tool for the disposal of the Radon gas present in the ground.

Implementation of a ventilated under-ground cavity for a total height of  ______ cm with the supply and on-site positioning of recycled plastic Atlantis System formworks from the Daliform Group, consisting of modular formworks positioned dry for the quick dry formation of a self-bearing pedestrian accessible platform above which the C25/30 concrete is cast to fill the formwork up to its crown and an upper slab of ______ cm reinforced with welded mesh Ø ______ cm 20 x 20 cm, levelled and smoothed with a trowel.

The Atlantis system shall be composed of recycled plastic formwork such as Iglù® with convex cover with dimensions 50x50 cm, h 16 cm and sustained by pipes Ø110 mm, di h ______ cm, complete with slip on bayonet connection feet, which can be walked on when dry, guaranteeing a breaking resistance of 150 kg in correspondence of the centre of the arch with an 8 x 8 cm clamp.

Formworks in recycled plastic, such as Iglù®, for the formation of the Atlantis system, must not release polluting substances, have an Environmental Compatibility Certification and be produced by a Company Certified according to International Standards UNI EN ISO 9001 (Quality), UNI EN ISO 14001 (Environment); BSI OHSAS 18001 (Safety) and SA 8000 (Social responsibility).

The company that supplies the formworks such as Iglu’®, for the formation of the Atlantis system, must also exhibit the product certificate approved by an EOTA (European Organisation for Technical Approvals) member agency.

 

Including accessories, waste, cutting and all other expenses:

______  /m2 ______

 

 

 

 

 

 


Material main: Plastic
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Other
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: JE2
Uniclass 1.4 Description: Formwork
Uniclass 2015 Code: Pr_20_85_13
Uniclass 2015 Description: Concrete base and foundation products
NBS Reference Code: 15-05-15
NBS Reference Description: Concrete Foundation Systems
OmniClass Number: 23-13 31 17
OmniClass Title: Concrete Formwork
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Other

Name Value
Type Formwork

All BIM objects are real products from real manufacturers confirmed and approved