We are using cookies to provide our services

By using our services you agree to our use of cookies

;

IGLU' For rendering

Unique ref.: IGLU-For-rendering
Brand: Daliform Group
Product family: IGLU'
Product group: Formwork
Date of publishing: 2019-07-15
Edition number: 1
Type: Object (single object)
Download (2)
Iglu’® is a market leading product that was created and patented for the realisation of sanitary spaces, ventilated cavities, under-floor cavities, ventilated floors and roofs during the construction and restructuring of civil and industrial buildings. This is the result of an ingenious idea dating back to 1993 that considerably improved building methods. The innovative capacity of Iglu’® has received numerous successes and recognitions on a national and international level, quickly confirming it as a product of excellence in the building world.
The modular, plastic Iglu’® formworks, placed side by side in sequence according to a predefined direction, make it easy to quickly create a self-supporting pedestrian platform above which a layer of concrete is cast in order to easily and economically create a ventilated slab placed on pillars with the below cavity area available for the passage of systems but above all ventilated to counteract rising humidity and radioactive gases.

Implementation of a ventilated under-ground cavity for a total height of  ______ cm with the supply and on-site positioning of recycled plastic Iglu’® formworks from the Daliform Group for the quick dry formation of a self-bearing pedestrian accessible platform above which the C25/30 concrete is cast to fill the formwork up to its crown and an upper slab of ______ cm reinforced with welded mesh Ø ______ cm 20 x 20 cm, levelled and smoothed with a plastering trowel.

Iglu’® formworks must have dimensions of 50 x 50 cm between centres (or 57.8 x 57.8 or 71 x 71 cm) and ______ cm in height, rest solely on the four lateral feet to guarantee maximum ventilation and facilitate the passage of utilities, have a dry breaking resistance of 150 kg on the arch between contiguous legs by means of an 8 x 8 cm pressure plate, system for joining and maintaining dryness by overlapping the double arch portion, flat and embossed cross on the top of the dome for the correct positioning of the mesh in the reinforced concrete casting.

Formworks in recycle plastic, such as Iglu’®, must be produced in “ALAPLEN® CP30”, must not release polluting substances, have an Environmental Compatibility Certification and be produced by a Company Certified according to International Standards UNI EN ISO 9001 (Quality), UNI EN ISO 14001 (Environment); BSI OHSAS 18001 (Safety) and SA 8000 (Social responsibility).

The company that supplies the Iglu’® formworks must exhibit technical sheet and safety sheet for the product and for “ALAPLEN® CP30” grain texture and must also exhibit the product certificate approved by an EOTA member agency (European Organisation for Technical Approvals).

 

Including accessories, waste, cutting and all other expenses:

 ______   /m2______

 

 

 

 

 

 


Material main: Plastic
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Other
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: JE2
Uniclass 1.4 Description: Formwork
Uniclass 2015 Code: Pr_20_85_13
Uniclass 2015 Description: Concrete base and foundation products
NBS Reference Code: 15-05-15
NBS Reference Description: Concrete Foundation Systems
OmniClass Number: 23-13 31 17
OmniClass Title: Concrete Formwork
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Other

Name Value
Type Formwork

All BIM objects are real products from real manufacturers confirmed and approved