Publish your products
ATLANTIS_50x50_HS30-to-300 For standard use

ATLANTIS_50x50_HS30-to-300 For standard use

Sistema Atalantis (Atlantis System) is an advanced system for creating cavities in general, under-floor cavities and ventilated floors in newly constructed or restructured civil and industrial buildings, accumulation tanks, dispersion tanks, honeycomb rafts, low temperature cold rooms. The Atlantis System is used when the depth of the under-floor cavity or cavity is such that the classic Iglu’® formworks cannot be used, with the advantage that the constant diameter of the elevator pipes makes it possible to minimise the use of concrete for filling. The main system features are speed, simplicity and cost performance. Furthermore, with Atlantis, a sanitary space is obtained with a suitable humidity barrier and, if properly ventilated through piping connected outdoors, it is a tool for the disposal of the Radon gas present in the ground.
Specification
  • Implementation of aventilated under-ground cavity for a total height of  ______ cm with the supply and on-sitepositioning of recycled plastic Atlantis System formworks from the DaliformGroup, consisting of modular formworks positioned dry for the quick dryformation of a self-bearing pedestrian accessible platform above which theC25/30 concrete is cast to fill the formwork up to its crown and an upper slabof ______ cm reinforced with welded mesh Ø ______ cm 20 x 20 cm, levelled andsmoothed with a trowel.

    The Atlantis system shallbe composed of recycled plastic formwork such as Iglù® with convexcover with dimensions 50x50 cm, h 16 cm and sustained by pipes Ø110 mm, di h______ cm, complete with slip on bayonet connection feet, which can be walkedon when dry, guaranteeing a breaking resistance of 150 kg in correspondence ofthe centre of the arch with an 8 x 8 cm clamp.

    Formworks in recycledplastic, such as Iglù®, for the formation of the Atlantis system,must not release polluting substances, have an Environmental CompatibilityCertification and be produced by a Company Certified according to InternationalStandards UNI EN ISO 9001 (Quality), UNI EN ISO 14001 (Environment); BSI OHSAS18001 (Safety) and SA 8000 (Social responsibility).

    The company that suppliesthe formworks such as Iglu’®, for the formation of the Atlantissystem, must also exhibit the product certificate approved by an EOTA (EuropeanOrganisation for Technical Approvals) member agency.

     

    Including accessories,waste, cutting and all other expenses:

    ______  /m2 ______

     

     

     

     

     

     

Technical specification
  • Unique ref.ATLANTIS-50x50-HS30-to-300-For-standard-use
  • Product familyATLANTIS SYSTEM
  • Product groupFormwork
  • TypeObject (single object)
  • Date of publishing2019-12-31
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • IFC classificationMaterial
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_20_85_13
  • Uniclass 2015 DescriptionConcrete base and foundation products
  • OmniClass Number23-13 31 17
  • OmniClass TitleConcrete Formwork

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit