We are using cookies to provide our services

By using our services you agree to our use of cookies

DANOPOL DW HS 1.2

Unique ref.: danopol_dw_hs_12
Brand: Danosa
Product family: Single Ply Waterproofing
Product group: PVC
Width (mm): 20000
Height (mm): 1800
Depth (mm): 1.2
Date of publishing: 2019-03-14
Edition number: 1
Type: Object (single object)
Download (1)
Synthetic PVC plasticized membrane, light blue, reinforced with polyester net carrier. Designed for drinkable water tanks waterproofing, U.V. resistant.


ADVANTAGES AND BENEFITS:

- Suitable for contact with food and drinking water, accredited by tests and thanks to the use of virgin and non recycled raw materials.
- Excellent resistance to tearing.
- High tensile strength.
- High puncture resistance.
- High dimensional stability.
- Very good resistance to: microorganisms; putrefaction; natural aging, weathering, UV radiation and swollen.
- Excellent flexibility.
- Improves performance in mechanically fastened sheets.
- Absorbs structural movements to resist the stresses.
- Presents a good protection against mechanical damage.
- Limit strains and tensions in the waterproofing membrane.
- Very high durability with respect to possible degradation caused due to chemical type.
- High adaptability to the different forms of support.


SCOPE:

- Waterproofing of water tanks (suitable for outdoors) acording the UE No 10/2011 regulation on plastic materials and articles intended to come into contact with food.

TECHNICAL DATA:

- Reaction to fire: E (EN 13501-1)
- Longitudinal & transversal tensile strength: more than1000 N/50mm (EN 12311-2 Método A)
- Longitudinal elongation at break: more than 15 % (EN 12311-2 Método A)
- Transversal elongation at break: more than 15 % (EN 12311-2 Método A)
- Longitudinal resistance to tearing (nail shank): more than 60 N (EN 12310-2)
- Transversal resistance to tearing (nail shank): more than 50 N (EN 12310-2)
- Overlaps resistance (Peeling of overlap): more than 40 N/50mm (EN 12316-2)
- Overlaps resistance (Shear of overlaps): more than 300 N/50mm (EN 12317-2)
- Flexibility at low temperature: less than -30 ºC (EN 495-5)
- Resistance to root penetration: No performance determined (EN 13948)
- Humidity resistance factor 20.000: ± 30% (m².s.Pa)/Kg (EN 1931)
- Watertightness: Positive or correct (EN 1928 (B))


ADDTITIONAL TECHNICAL DATA:

- Straightness: less than 50 mm (EN 1848-2)
- Flatness: less than 10 mm (EN 1848-2)
- Visible defects: Positive or correct (EN 1850-2)
- Length: 20 m (EN 1848-2)
- Width: 180 cm (EN 1848-2)
- Nominal minimum thickness: 1.2 (-5; +10%) mm (EN 1849-2)
- Mass: 1,5 (-5%; +10%) kg/m2 (EN 1849-2)
- Longitudinal & transversal dimensional stability: less than 3.0 % (EN 1107-2)
- Loss of plasticizers (mass change at 30 days): less than 4.5 % (EN ISO 177)
- Loss of elongation at break (UV 5000 h): less than 10 % (EN 1297, EN 12311-2)


PRESENTATION:

- Reinforcement type: Polyester
- Thickness: 1.2 mm
- Width: 1.80 m
- Length: 20 m
- Roll surface: 36 m2
- Color: Light Blue
- Product Code: 210078


Material main: PVC
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Waterproofing & Membranes
Uniclass 2015 Code: Ss_32_80
Uniclass 2015 Description: Waterproofing and tanking systems
CSI MasterFormat 2014 Code: 07 13 54
CSI MasterFormat 2014 Title: Thermoplastic Sheet Waterproofing
OmniClass Number: 23-13 25 17 13 17
OmniClass Title: Thermoplastic Sheet Waterproofing
CSI UniFormat II Code: E10
CSI UniFormat II Title: EQUIPMENT
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Waterproofing of water tanks
Material Synthetic PVC plasticized membrane
Tensile Strength >1000 N/50mm
Thickness 1.2

All BIM objects are real products from real manufacturers confirmed and approved