We are using cookies to provide our services

By using our services you agree to our use of cookies

DANOPREN PR 40

Unique ref.: danopren_pr_40
Brand: Danosa
Product family: Thermal Insulation
Product group: Extruded polystyrene (XPS)
Width (mm): 2600
Height (mm): 600
Depth (mm): 40
Date of publishing: 2019-03-14
Edition number: 1
Type: Object (single object)
Download (1)
DANOPREN PR 40 is a rigid extruded polystyrene (XPS) foam board with tongue and groove edges at various thicknesses. Manufactured without CFC's, HCFC's or HFC's.


ADVANTAGES AND BENEFITS:

- Easy and safe handling of the DANOPREN PR XPS boards: they are light, do not irritate the skin, do not give off dust, maintain their physical integrity. Consequence: easier storage and installation job on-site.
- Negligible long-term water absorption. Two consequences: 1. Storage and installation job can be done even under adverse weather conditions; 2. Thermal performance is not degradated by long-term water absorption.
- Long-term high compressive and mechanical strength. Two consequences: 1. The XPS boards are robust enough to withstand rough handling during transport and installation without losing their physical integrity or their performance as thermal insulation; 2. Where placed under permanent load, the thickness and, therefore, the Thermal Resistance (obviously proportional to the thickness), will be maintained at long-term.
- Thanks to its water absorption and mechanical resistance, the DANOPREN PR XPS boards, properly installed, show a durability equal to the service life of the building in which they are incorporated. Three consequences: 1. Continuous energy saving; 2. Equivalent continuous reduction of CO2 emissions, and 3. Maintenance costs (repair, replacement) null.
- Eventually, and depending on the installation system, it may be feasible to re-use the DANOPREN PR XPS boards. As a consequence, a maximum level of environmental sustainability can be obtained, closing the product life-cycle by opening a new life-cycle within the concept "from cradle to cradle".

TECHNICAL DATA:

- Thickness: 40 mm (EN 823)
- Thickness tolerance: +2 mm (EN 823)
- Length: 260 cm (EN 822)
- Length tolerance: ± 10 (EN 822)
- Width: 60 cm (EN 822)
- Width Tolerance: -8/+8 mm (EN 822)
- Flatness 6 mm/m (EN 825)
- Squareness: 5 mm/m (EN 824)
- Thermal conductivity: 0,034 W/mK (EN 12667)
- Thermal Resistance: 1,20 m2K/W (EN 12667)
- Compression strength: more than 200 kPa (EN 826)
- Long-term water absorption by total immersion: ≤ 0,7 Vol.% (EN 12087)
- Long-term water absorption by diffusion: ≤ 3 Vol.% (EN 12088)
- Water absorption by freeze-thaw cycling: ≤ 1 Vol.% (EN 12091)
- Water vapour diffusion resistance factor (μ): ≥ 80 (EN 12086)
- Dimensional Stability: ≤ 5 % (EN 1604)
- Reaction to fire: E Euroclase (EN 13501-01)
- Coefficient of linear thermal expansion: 0,07 mm/m·K
- Working temperature range (Celsius degrees): -50 / +75 oC
- Specific heat: 1.450 J/kg·K
- Nominal density: 32 kg/m3 (EN 1602)
- Capillarity: Null
- Edge treatment: Tongue & Groove
- Surface: Skinned


PACKAGING, CODING:

- Length: 260 cm
- Width: 60 cm
- Total thickness: 40 mm
- m2 per package: 15,60 m2
- Product Code: 482002


Material main: Extruded polystyrene (XPS)
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Insulation
IFC classification: Building Element Proxy
Uniclass 2015 Code: Pr_25_71_63_29
Uniclass 2015 Description: Extruded polystyrene (XPS) boards
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Thermal Insulation ; Cavity walls ; Ventilated façades
Color Blue
Compressive Strength 200
Material Extruded polystyrene (XPS)
Thermal Insulance 0.034
Thermal Resistance 1.20 m²K/W
Thickness 40

All BIM objects are real products from real manufacturers confirmed and approved