Publish your products
NOX4 walking inverted purifying roof
Danosa

NOX4 walking inverted purifying roof

WALKING INVERTED PURIFYING ROOF

- Waterproofing: Adhered two-layer bituminous membrane (SBS)
- Thermal insulation: Insulating slab
- Finish: Insulating slab

ADVANTAGES:

- Insulating and decontaminant slab finish.

- Waterproofing with high elasticity and great durability. 

- Application with blowtorch. 

- Self-healing waterproofing membrane.  

- Adhered two-layer waterproofing. 

- Great capacity to bypass cracks. 

- Waterproofing membrane resistant to microorganisms and rusting. 

- Inverted roofs improves waterproofing durability and avoid condensation between layers. 

- Environmental Product Declaration (EPD).

USES:

- Logistic and industrial buildings. 

- Public attendance buildings: shopping centres. 

- Public or private residential buildings. 

- Buildings for teaching: schools, universities and nursery schools. 

- Administration and corporate buildings.

- Medical buildings: hospitals, outpatients clinics and nursing homes.


Specification
  • TECHNICAL PRESCRIPTIONS:

    PRIMER:

    - Product: CURIDAN 

    - Description: It is a water-based bituminous emulsion specially designed to prime and prepare mortar, metallic sheets and wood before welding bituminous sheets in roofs. 

    - Property: adhesion 

    - Value: ≥ 0,3 kg/m2

    WATERPROOFING: 

     - Product: GLASDAN 30 P ELAST  

    - Description: it is a waterproofing bituminous sheet composed of a fiberglass reinforcement and covered on both sides with SBS modified bitumen mastic.  

    - EN 13707: Reinforced bitumen sheets for roof waterproofing

    WATERPROOFING: 

    - Product: ESTERDAN 40 P ELAST 

    - Description: waterproofing bituminous sheet with non self-protected surface composed of a non-woven polyester felt reinforcement and covered on both sides with SBS modified bitumen mastic. A polyethylene film is used as anti-adherent material on both sides. 

    - EN 13707: Reinforced bitumen sheets for roof waterproofing

    SEPARATION:

    - Product: DANOFELT PY 200 

    - Description: it is a non-woven bonded by needle punching composed of polyester short fibre. 

    - Property: Weight  

    - Value: 200 g/m²

    INSULATING SLAB:

    - Product: DANOLOSA NOx

    - Description: it is an insulating and decontaminant slab consisting of porous concrete, which acts as a mechanical protection over an extruded polystyrene base, resulting in a durable and practical insulated surface. Dimensions: 50x50cm. 

    - Property: Thermal conductivity (EN 12667) 

    - Value: λ= 0,034 W/mK

Technical specification
  • Unique ref.NOX4
  • Product familyPurifying roofs
  • Product groupPurifying roofs
  • TypeObject (single object)
  • Date of publishing2020-03-31
  • Edition number1
Related
  • Material mainAsphalt
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • CSI MasterFormat 2014 Code07 55 52
  • CSI MasterFormat 2014 TitleModified Bituminous Protected Membrane Roofing
  • OmniClass Number23-13 25 19 11 11 11
  • OmniClass TitleExpanded Polystyrene Slab and Board Thermal Insulation
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit