We are using cookies to provide our services

By using our services you agree to our use of cookies

POLYDAN 48 P PARKING

Unique ref.: polydan_48_parking
Brand: Danosa
Product family: Bituminous Waterproofing
Product group: Asphalt
Width (mm): 8000
Height (mm): 1000
Depth (mm): 4
Date of publishing: 2019-03-14
Edition number: 1
Type: Object (single object)
Download (1)
POLYDAN 48 P PARKING is a bituminous waterproofing sheet of 4,8 kg/m², LBM (SBS)-48-FP type. Composed of a non-woven great heavyweight polyester felt reinforcement and covered on both sides with SBS modified bitumen mastic. Membrane with an upper surface geotextile finished and a lower surface in polyethylene film. Tested according to standard EN test methods.


SCOPE:

POLYDAN 48 P PARKING is a bituminous membrane for use as a top layer or single layer in accessible roofs for pedestrian traffic (public or private), accessible roof for vehicular traffic, for bridges and for structures with vehicle traffic.

TECHNICAL DATA:

- External fire performance: No performance determined (UNE-EN 1187; UNE-EN 13501-5)
- Reaction to fire: E (UNE-EN 11925-2; UNE-EN 13501-1)
- Watertightness: Positive or Correct (UNE-EN 1928)
- Longitudinal tensile strength: 1000 ± 250 N/5cm (UNE-EN 12311-1)
- Transversal tensile strength: 800 ± 250 N/5cm (UNE-EN 12311-1)
- Longitudinal elongation at break: 45 ±15 % (UNE-EN 12311-1)
- Transversal elongation at break: 45 ±15 % (UNE-EN 12311-1)
- Resistance to root penetration: Negative (UNE-EN 13948)
- Resistance to static loading: more than 25 kg (UNE-EN 12730)
- Resistance to impact: more than 2000 mm (UNE-EN 12691
- Longitudinal resistance to tearing (nail shank): 500 ± 100 N (UNE-EN 12310-1)
- Transversal resistance to tearing (nail shank): 500 ± 100 N (UNE-EN 12310-1)
- Joint strength: peel resistance: No performance determined (UNE-EN 12316-1)
- Joint strength: shear resistance: 650 ± 250 (UNE-EN 12317-1)
- Flexibility at low temperature: less than -15 ºC (UNE-EN 1109)
- Humidity resistance factor: 20.000 (UNE-EN 1931)
- Dangerous substances: No performance determined
- Flexibility at low temperature (pliability) after aging: -5 ± 5 ºC (UNE-EN 1109)
- Flow resistance at elevated temperature after aging: 100 ±10 ºC (UN-EN 1110)


ADDTITIONAL TECHNICAL DATA:

- Mass per unit area (nominal): 4.3 kg/m²
- Mass per unit area (minimum): 4.08 kg/m²
- Nominal thickness: 4.0 mm
- Flow resistance at elevated temperature: more than 100 ºC (UN-EN 1110)
- Dimensional stability at elevated temperature (longitudinal): less than 0.5 % (UNE-EN 1107-1)
- Dimensional stability at elevated temperature (transversal): less than 0.5 % (UNE-EN 1107-1)
- Adhesion of granules: No performance determined (UNE-EN 12039)


PRESENTATION:

- Length: 8 m
- Width: 1 m
- Roll surface: 8 m2
- Rolls per pallet: 23 rolls
- Product Code: 141151


Material main: Asphalt
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 4.3

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Building Element Proxy
Uniclass 2015 Code: Pr_25_57_08_08
Uniclass 2015 Description: Bitumen sheets
CSI MasterFormat 2014 Code: 07 13 53
CSI MasterFormat 2014 Title: Elastomeric Sheet Waterproofing
OmniClass Number: 23-13 25 17 13 15
OmniClass Title: Modified Bituminous Sheet Waterproofing
CSI UniFormat II Code: A20
CSI UniFormat II Title: BASEMENT CONSTRUCTION
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Waterproofing
Material SBS modified bitumen mastic
Membrane Type Non-woven great heavyweight polyester felt reinforcement
Tensile Strength Longitudinal: 1000 ± 250 N/5cm ; Transversal tensile strength: 800 ± 250 N/5cm
Thickness 4

All BIM objects are real products from real manufacturers confirmed and approved