We are using cookies to provide our services

By using our services you agree to our use of cookies

POLYDAN 60 TF ELAST

Unique ref.: polydan_60_tf_elast
Brand: Danosa
Product family: Bituminous Waterproofing
Product group: Asphalt
Date of publishing: 2019-03-14
Edition number: 1
Type: Object (single object)
Download (1)
Polydan 60 TF Elast is a waterproofing bituminous sheet with self-protected surface of 6 kg/m², LBM(SBS)-60/G-FP.

Composed of a non-woven polyester felt reinforcement, covered on both sides with SBS modified bitumen mastic. On the upper side of the sheet, mineral protection in grey (black) colour is used as protective material. The anti-adhesive material used on the lower side is polyethylene film. Tested according to standard EN test methods.

TECHNICAL DATA:

- External fire performance: Broof(t1) (UNE-EN 1187; UNE-EN 13501-5)
- Reaction to fire: E (UNE-EN 11925-2; UNE-EN 13501-1)
- Watertightness: Poisitive or Correct (UNE-EN 1928)
- Longitudinal tensile strength: 1000 ± 250 N/5cm (UNE-EN 12311-1)
- Transversal tensile strength: 900 ± 250 N/5cm (UNE-EN 12311-1)
- Longitudinal elongation at break: 45 ±15 % (UNE-EN 12311-1)
- Transversal elongation at break: 45 ±15 % (UNE-EN 12311-1)
- Resistance to root penetration: Negative (UNE-EN 13948)
- Resistance to static loading: more than 35 kg (UNE-EN 12730)
- Resistance to impact: more than 1000 mm (UNE-EN 12691)
- Longitudinal resistance to tearing (nail shank): 350 ±50N (UNE-EN 12310-1)
- Transversal resistance to tearing (nail shank): 350 ±50 N (UNE-EN 12310-1)
- Joint strength: peel resistance: No performance determined (UNE-EN 12316-1)
- Joint strength: shear resistance: 750 ± 250 (UNE-EN 12317-1)
- Flexibility at low temperature: less than -15 ºC (UNE-EN 1109)
- Humidity resistance factor: 20.000 (UNE-EN 1931)
- Dangerous substances: No performance determined
- Flexibility at low temperature (pliability) after aging: -5 ± 5 ºC (UNE-EN 1109)
- Flow resistance at elevated temperature after aging: 100 ±10 ºC (UN-EN 1110)


ADDTITIONAL TECHNICAL DATA:

- Mass per unit area (nominal): 6.0 kg/m²
- Mass per unit area (minimum: 5.7 kg/m²
- Nominal thickness: 4.2 (SOLAPO) mm
- Flow resistance at elevated temperature: more than 100 ºC (UN-EN 1110)
- Dimensional stability at elevated temperature (longitudinal): less than 0.5 % (UNE-EN 1107-1)
- Dimensional stability at elevated temperature (transversal): less than 0.5 % (UNE-EN 1107-1)
- Adhesion of granules: less than 30 % (UNE-EN 12039)


PRESENTATION:

- Length: 8 m
- Width: 1 m
- Roll surface: 8 m2
- Rolls per pallet: 23 rolls
- Product Code: 141471 (black)


Material main: Asphalt
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Building Element Proxy
Uniclass 2015 Code: Pr_25_57_08_08
Uniclass 2015 Description: Bitumen sheets
CSI MasterFormat 2014 Code: 07 13 53
CSI MasterFormat 2014 Title: Elastomeric Sheet Waterproofing
OmniClass Number: 23-13 25 17 13 15
OmniClass Title: Modified Bituminous Sheet Waterproofing
CSI UniFormat II Code: A20
CSI UniFormat II Title: BASEMENT CONSTRUCTION
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Waterproofing
Facing Material Mineral protection in grey (black) colour
Material SBS modified bitumen mastic
Membrane Type Non-woven polyester felt reinforcement
Tensile Strength Longitudinal: 1000 ± 250 N/5cm ; Transversal tensile strength: 900 ± 250 N/5cm
Thickness 4.2

All BIM objects are real products from real manufacturers confirmed and approved