Unique ref.: | KDP03221 |
---|---|
Brand: | Dansani-FI |
Product family: | Bathroom furnishing |
Product group: | MIDO |
Width (mm): | 350 |
Height (mm): | 1728 |
Depth (mm): | 600 |
Date of publishing: | 2014-02-11 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.laattapiste.fi/tuotteet/?product=KDP03221 |
---|---|
Installation instructions: | http://nozebra.ipapercms.dk/Dansani/Fittinginstructions/M862/ |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.dansani.co.uk/en-gb/support/product-information/dansani-mido-mo... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/dansani-fi/product/kdp03221
Material main: | MDF board |
---|---|
Material secondary: | Melamine |
Designed in: | Denmark |
Manufactured in: | Denmark |
BIMobject Category: | Sanitary - Storage |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8241 |
Uniclass 1.4 Description: | Bathroom cabinets |
Uniclass 2.0 Code: | PR-35-75-08 |
Uniclass 2.0 Description: | Bathroom Cabinets |
NBS Reference Code: | 35-75-08 |
NBS Reference Description: | Bathroom Cabinets |
BIMobject®