We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Locksign panel

Unique ref.: locksign-panel
Brand: dansign
Product family: Wayfinding signage
Product group: Locksign
Date of publishing: 2019-06-13
Edition number: 1
Type: Object (single object)
Download (12)

Locksign is a very competitive sign system, which is made of extruded aluminum. The design is timeless with silver anodizing or painted front.

The sign is a very robust, flexible solution and designed with a unique magnetic locking mechanism that ensures it is easy and simple to maintain the system.

The Locksign system can be combined in many ways and come in many different sizes. The panels can be painted in optional colors. Panels can also be decorated with vinyl texts, logos, graphics or with engraved lettering - for both indoor and outdoor use.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Signage - All Signage
IFC classification: Object
Uniclass 1.4 Code: L7612
Uniclass 1.4 Description: Visual information
Uniclass 2015 Code: Ss_40_10_50
Uniclass 2015 Description: Information signage systems
NBS Reference Code: 35-80
NBS Reference Description: Signage Systems
OmniClass Number: 23-19 11 11
OmniClass Title: Information Signs
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • United States

BIMobject SEEK Properties

Signage - All

Name Value
Depth 7 mm
Height 30 ; 50 ; 100 ; 150 ; 200 mm
Installation Method wall mount
Length 101 | 150 | 201 | 222 | 300 | 401 | 500 | 800 | 1200
Material Aluminium
Width 150 mm — 1202 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 101 | 150 | 201 | 222 | 300 | 401 | 500 | 800 | 1200
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminium

BIMobject®