Publish your products
Multi-Drawer Cabinets
Multi-Drawer Cabinets
Multi-Drawer Cabinets
    Archived

    Multi-Drawer Cabinets

    Danver Stainless Outdoor Kitchens offers 3 Drawer Cabinets that are available in 3” increments, starting at a width of 9” and ranging to 36” wide. Our 3 Drawer Cabinets feature drawers that are manufactured with double-wall construction, full-extension under-mount glides and “soft-close, self-close” technology.

    Specification
      • The standard 3 Drawer Cabinet depth is 27 7/8”, including the door, but a 24 7/8” depth may be specified.
      • The standard 3 Drawer Cabinet box height is 30” plus 4 ½” adjustable legs.
      • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with adjustable foot.
      • Black anodized toe kicks may be ordered separately and cut on-site.
      • Standard stainless steel pulls are included, upgrades are available at an additional cost.
      • Hinges and screws are included with every cabinet.
    Technical specification
    • Unique ref.3-drawer-cabinets
    • Product familyCabinetry
    • Product groupBase Cabinets
    • TypeObject (single object)
    • Date of publishing2022-01-26
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Kitchen Cabinets
    • Uniclass 2015 CodePr_40_30_78_42
    • Uniclass 2015 DescriptionKitchen drawer units
    • CSI MasterFormat 2014 Code12 35 30.13
    • CSI MasterFormat 2014 TitleKitchen Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework