Publish your products
Skift plus wheel
Skift plus wheel
    Archived

    Skift plus wheel

    SKIFT PLUS WHEEL Skift Plus Wheel gives generous comfort and lots of space even if it is in a size to compare with an ordinary armchair. Armrest is high enough for comfort and secure and even low enough to pass under most table tops. Skift is made for the hardest contract use with a wooden moulded frame both in seat and backrest/armrest. A gap between seat and backrest together with a plain seat gives the best possibilities for cleaning. A Skift chair has a design that is usable both as a solitary one as in multiple use in conference or dining room. Steel base in white, black or chrome. Customized on request. Skift Plus is also available with different variants of base, Skift Plus, Skift Plus 4, Skift Plus Swiveling and Skift Plus Wood. Skift is also available in a smaller version called Skift, Skift Swivelling and Skift Wheel. The latest additions to the Skift family is the Skift Lounge and Skift Sofa.
    Technical specification
    • Unique ref.skift-plus-wheels
    • Product familyFurniture
    • Product groupSkift
    • TypeObject (single object)
    • Date of publishing2020-10-28
    • Edition number1
    • Height (mm)790
    • Width (mm)580
    • Depth (mm)585
    Related
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit