Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
de-faveri/products/297563e9-0dda-4ece-97fe-bf9d7ff74e05
Home
Categories
Windows
Blinds
FM Inquadra Avvolgibile
Unavailable in United States
DeFAVERI
Follow
FM Inquadra Avvolgibile
Monoblock for flush-to-wall windows with roller shutters Insulated monoblock window frame for flush-to-wall fixtures, with 100 and 70 mm side depth ready for skimming and plastering, suitable for shading systems with roller shutters.
Download
Specification
Specification
Window position: Flush-to-wall Shading system: Roller shutters Side depth: EPS 100mm - EPS 70mm Finishing: Skimming - Plastering Rolling-shutter box inspection: Floating - Frontal Sill: 4th side insulation
Technical specification
Technical specification
Unique ref.
monoblocco-filomuro-inquadra-avvolgibile
Type
Object (single object)
Date of publishing
2026-06-04
Edition number
1
Links
Links
Product url
https://defaveri.it/prodotti/monoblocchi/monoblocchi-filomuro/monoblocco-inquadra-100-70-avvolgibili/
Installation instructions
https://defaveri.it/download/monoblocchi-filomuro/inquadra-100-70-avvolgibili/
Technical description
https://defaveri.it/schede_tecniche/monoblocchi-filomuro/Filomuro-INQUADRA_Avvolgibili-SchedaTecnica.pdf
Related
Related
Material main
EPS
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Windows - Blinds
OmniClass Number
23-17 13 00
OmniClass Title
Windows
Region availability
Europe
Italy
Similar products
BANDALUX
Curtains | Draperies
3.9
(
60
)
Download
Lutron Electronics
Alena Drapery System
4.5
(
26
)
Download
Blindspace
TrackTrim Click to Recess Curtain Tracks
Download
BANDALUX
Arion XXL Roller Blinds | Shades
4.4
(
23
)
Download
Lutron Electronics
Palladiom Roller Shade
4.6
(
11
)
Download
Lutron Electronics
Contract Roller Shades (Motorized)
3.9
(
8
)
Download