Publish your products
Silia, Toilet brush wall-mounted
Deante

Silia, Toilet brush wall-mounted

The toilet brush with a dealant container proves that a beautiful look can be successfully connected to high practical values. Solidly made of good quality materials will be used for many years. A classic design and a careful finish make it very good in modern interiors. Wall mounting facilitates cleaning, just wipe the floor so that the surroundings be immaculate.
Specification
  • Finish:  brushed gold
    Surface type:  shine
    Material:  brass, glass, stainless steel
    Height [mm]:  354
    Width [mm]:  116
    Depth [mm]:  142
    Mounting kit included:  Yes
Technical specification
  • Unique ref.ADI_R711
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2023-10-20
  • Edition number1
Related
  • Material mainBrass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City