Publish your products
Arnika, Washbasin tap, tall
Arnika, Washbasin tap, tall
    Deante

    Arnika, Washbasin tap, tall

    Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. The battery does not have a classic lever because it turns on and off. The built-in sensor detects the movement of the hand under the spout and reacts to its presence. It will work both in public places and in private bathrooms, where residents take care of ecology and saving water and money. This model without temperature adjustment. 230 / 6V power supply.
    Specification
    • MIXER
      Finish: nero
      Mixer type: single-handle, mixer
      Installation method: standing
      Flow class [l/min]: Z - 4-9 l/min
      Acoustic group [dB]: I (x ≤ 20)
      MIXER CARTRIDGE
      Ceramic cartridge size: 35 mm
      SPOUTS
      Spout type: still
      Mixer spout range [mm]: 170
      Material: brass
      AERATORS
      Aerator type: silicone
      Aerator size: M22
      CONNECTING HOSES
      Length [mm]: 450
      Installation thread: 3/8''
      Connection thread: M10

    Technical specification
    • Unique ref.BQA_N20N
    • Product familySanitary
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2023-11-07
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Taps & Mixers