Publish your products
Arnika, Concealed shower set, with shelf
Deante

Arnika, Concealed shower set, with shelf

The shower set concealed has all the necessary parts for shower equipment. High quality of used materials tested repeatedly under laboratory conditions ensures trouble-free. Modern design and elegant finish are eye-catching, and the concealed assembly enlarges optically space. The minimalist solution makes you gain a place for example on an additional shelf for cosmetics or hanger. As a result, you will make a whole room easier and faster. The whole is crowned with an ingenious shelf, which gives you the opportunity to postpone your phone or glasses.
Specification
  • MIXER
    Finish:  chrome
    Mixer type:  single-handle, mixer
    Installation method:  concealed
    Flow class [l/min]:  S - 15.1-19.8 l/min
    Acoustic group [dB]:  I (x ≤ 20)
    MIXER CARTRIDGE
    Ceramic cartridge size:  35 mm
    FUNCTION SWITCH
    Switch type:  mechanical
    Number of switch functions:  2
    SPOUTS
    Finish:  chrome
    Spout type:  shower wall
    Material:  brass
    Spout type:  swivel
    Range of shower/ bath spout [mm]:  384
    Spout length [mm]:  408
    Concealed mounting:  Yes
    SHOWER HEAD
    Finish:  steel
    Material:  steel 304
    thickness:  81
    Diameter [mm]:  225
    Number of functions:  1
    Anti-calc:  Yes
    Stream type:  rain
    Flow class [l/min]:  20≤ B <25 (20 - 24.9)
    Connection thread:  Yes
    ANGULAR CONNECTION
    Finish:  chrome, platinum
    Connection type:  with a hand shower holder and a shelf
    Material:  stainless steel, ABS, PVC, brass
    Connection thread:  Yes
    Concealed mounting:  Yes
    HAND SHOWERS
    Finish:  chrome
    Number of functions:  1
    Anti-calc:  Yes
    Material:  ABS
    Stream type:  rain
    Flow class [l/min]:  7.2≤ Z <12 (7.2 - 11.9)
    Connection thread:  Yes
    HOSES
    Finish:  platinum
    Length [mm]:  1500
    Braid type:  not applicable
    Braid material:  PVC
    Anti-twist:  1
Technical specification
  • Unique ref.NAC_09HP
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2022-04-19
  • Edition number1
Related
  • Material mainBrass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City