Publish your products
Bathroom vanity, with countertop
Bathroom vanity, with countertop
Bathroom vanity, with countertop
Bathroom vanity, with countertop
    Deante

    Bathroom vanity, with countertop

    Push to open system - opening drawers by pressing the front., SlowMotion drawers with full extension, Exceptional durability thanks to appropriate UV varnishes, Ready-to-use furniture without the need for assembly, Polish quality with care for the environment
    Specification
    • Furniture: Material: MDF, particle board Finish: black Finish technology: varnishing with UV lacquer Surface type: matte Installation method: wall-mounted Dedicated type of washbasin: countertop Width [mm]: 600 Height [mm]: 520 Depth [mm]: 470 Number of drawers: 2 Drawer opening: push-to-open system Full drawer extension: Yes Drawer with a soft-close system: Yes An additional layer of varnish on the countertop: Yes Waste trap housing: Yes Countertop: Yes Assembled furniture: Yes
    Technical specification
    • Unique ref.SDI_NB61
    • TypeObject (single object)
    • Date of publishing2025-04-16
    • Edition number1
    • Height (mm)570
    • Width (mm)530
    • Depth (mm)650
    Related
    • Designed inPoland
    Classification
    • BIMobject CategoryFurniture - Other Furniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City