Publish your products
Olfato precious, Steel sink, 1-bowl
Deante

Olfato precious, Steel sink, 1-bowl

The solid steel sink is made of high-quality stainless steel. It has antiseptic properties by nature, which, combined with the streamlined design, facilitates cleaning and maintaining a high level of hygiene. It looks perfect in both traditional and modern rooms, e.g. kitchens minimalist, industrial or Scandinavian. A neat, 1-bowl sink is a perfect solution for small kitchens and studios with a kitchenette.
Specification
  • SINK
    Finish: titanium
    Surface type: brushed
    Material: stainless steel
    Installation method: flush, inset, under mounted
    Number of bowls: 1
    Minimum cabinet width [mm]: 600
    Width [mm]: 505
    Length [mm]: 550
    Height [mm]: 200
    Bowl depth [mm]: 200
    Cut-out Length [mm]: 530
    Cut-out Width [mm]: 485
    Cut-out Length [mm]: 500
    Cut-out Width [mm]: 400
    Steel thickness [mm]: 0.8
    Equipped with accessories: yes
    Drain diameter: 3.5''
    Number of holes: 1
    SINK WASTE KIT
    Finish: titanium
    Plug type: manual
    Low siphon/ Space saver: yes
    possibility to connect a dishwasher/ washing machine: yes

Technical specification
  • Unique ref.ZPO_D10B
  • Product familyKitchen
  • Product groupSinks
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City