Publish your products
Silia, Towel hanger double - wall-mounted
Deante

Silia, Towel hanger double - wall-mounted

A practical towel hanger is an important element of each bathroom. Its universal, chromed design makes it easily fit into the decor of the whole room, regardless of whether it is arranged in a modern or more traditional style. Its main advantage is the ability to quickly and easily change the position and height. Thanks to this, even the youngest household members will be able to use it in a comfortable way. The element has two handles. The product is designed for mounting on the wall.
Specification
  • Finish:  nero
    Surface type:  matte
    Material:  brass
    Height [mm]:  89
    Width [mm]:  616
    Depth [mm]:  150
    Load [kg]:  5
    Mounting kit included:  Yes
Technical specification
  • Unique ref.ADI_N631
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2022-04-27
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit