Publish your products
Arnika, Washbasin tap, tall
Arnika, Washbasin tap, tall
    Deante

    Arnika, Washbasin tap, tall

    Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
    Specification
      • Mixer type:  mixer, single-handle
      • Body height: 289 mm
      • Acoustic group: I (x ≤ 20) dB
      • Flow class: A ≤ 15 (9.1 - 15) l/min.
      • Spout range: 172 mm
      • Supply hoses: 45 cm
    Technical specification
    • Unique ref.BQA_020K
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2024-12-09
    • Edition number1
    • Height (mm)289
    • Depth (mm)172
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit