Publish your products
HIACYNT Washbasin tap, raised
HIACYNT Washbasin tap, raised
HIACYNT Washbasin tap, raised
    Deante

    HIACYNT Washbasin tap, raised

    Washbasin mixer with raised body in 3 different finishes:

    • 021K - chrome
    • W21K - chrome with white
    • N21K - nero (balck, matt)
    • two-stage eco-click cartridge reduces water consumption to less than 5l/min

    Specification
    • Spout range: 128 mm

      Body height: 201 mm

      Mixer type: standing

      Mixer type: single handle

      Flow class: A - 9-15 l/min

      Długość wężyków przył.: 45 cm

      Acoustic group: I

      Pop-up waste: Yes

    Technical specification
    • Unique ref.bqh_021k_w21k_n21k
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2018-11-13
    • Edition number1
    • Height (mm)201
    • Depth (mm)174
    Related
    • Material mainBrass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit