Publish your products
Hiacynt New, Ceramic washbasin, wall-mounted/countertop
Hiacynt New, Ceramic washbasin, wall-mounted/countertop
Hiacynt New, Ceramic washbasin, wall-mounted/countertop
Hiacynt New, Ceramic washbasin, wall-mounted/countertop
Hiacynt New, Ceramic washbasin, wall-mounted/countertop
    Deante

    Hiacynt New, Ceramic washbasin, wall-mounted/countertop

    Deante ceramic washbasin was made of high quality material, and in the production process several times passed the restrictive quality tests. Thanks to this, it is very durable and durable, it does not discolor and will serve for a long time. Functional and aesthetic design makes it great for modern and traditional bathrooms. This is a hanging or placed model.
    Specification
    • Finish:  white
      Material:  ceramic
      Installation method:  wall-mounted, countertop/standing
      Width [mm]:  510
      Length [mm]:  500
      Height [mm]:  130
      Depth [mm]:  110
      Hole for the tap:  Yes
    Technical specification
    • Unique ref.CDY_6U5W
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    Related
    • Material mainCeramics
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit