Publish your products
Kerria Plus, Shower wall / walk-in 100 cm
Kerria Plus, Shower wall / walk-in 100 cm
Kerria Plus, Shower wall / walk-in 100 cm
    Deante

    Kerria Plus, Shower wall / walk-in 100 cm

    Walk-in shower wall is a perfect complement to shower door or a self-proposal for each modern bathroom. It can be mounted directly on the glaze or traditionally with a paddling pool. The transparent glass of tempered glass allows for any room arrangement and its optical magnification. The entire structure is stiffened by regulated railing. The shower wall is also very easy to clean, thanks to the hydrophobic Active Cover coating. It facilitates water flowing, thus do not create stains and does not embed a stone settlement. The element has 100 cm wide.
    Specification
    • Finish:  chrome
      Width [mm]:  1000
      Height [mm]:  2000
      Glass finish:  transparent
      Glass thickness [mm]:  6
      Active cover:  Yes
      Side dimension [mm]:  985
      Masking of assembly elements:  Yes
      Profiles levelling the curvature of the walls:  Yes
      rails:  adjustable stiffening the cabin
      Tempered glass TOTAL WHITE:  Yes
      Installation without shower tray possible:  Yes
    Technical specification
    • Unique ref.KTS_030P
    • Product familySanitary
    • Product groupCabins
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainGlass
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit