Unique ref.: | nac_01jm |
---|---|
Brand: | Deante |
Product family: | Sanitary |
Product group: | Accessories |
Width (mm): | 395 |
Height (mm): | 1450 |
Date of publishing: | 2019-01-17 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://deante.pl/en/Jaskier-shower-column-with-bath-mixer-NAC_01JM |
---|---|
Installation instructions: | https://deante.pl/file/2017-03/Manual-NAC-01JM_64420.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://deante.pl/file/2017-03/NAC_01JM_67656_rys.pdf |
Instruction video: | |
GTIN code: | 5908212042960 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/deante/product/nac_01jm
Material main: | Steel |
---|---|
Material secondary: | Plastic |
Designed in: | Poland |
Manufactured in: | Poland |
BIMobject Category: | Sanitary - Showers |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 1.4 Code: | L7214 |
Uniclass 1.4 Description: | Showers |
Uniclass 2015 Code: | SL_35_80_80 |
Uniclass 2015 Description: | Showers |
CSI MasterFormat 2014 Code: | 10 21 16 |
CSI MasterFormat 2014 Title: | Shower and Dressing Compartments |
OmniClass Number: | 23-31 17 00 |
OmniClass Title: | Showers |
Name | Value |
---|---|
Colour | chrome |
Depth | 193 mm |
Height | 1450 mm |
Material | steel ; brass ; plastic |
Number Of Showerheads | 2 |
Width | 395 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | chrome |
Material | steel ; brass ; plastic |
BIMobject®