This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Alpinia shower column with thermostatic mixer

Unique ref.: nac_01lt
Brand: Deante
Product family: Sanitary
Product group: Accessories
Width (mm): 427
Height (mm): 1450
Date of publishing: 2018-11-13
Edition number: 1
Type: Object (single object)
Download (10)
  • 1500 mm PVC shower hose
  • 3-function hand shower
  • steel overhead shower with dimensions of 250x250 mm
  • steel sliding bar with adjustable height: 850-1450 mm

  • Mixer type: thermostatic
  • Width: 428 mm
  • Height: 1450 mm


Material main: Steel
Material secondary: PVC
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 2015 Code: SL_35_80_80
Uniclass 2015 Description: Showers
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Colour chrome
Depth 255 mm
Finish chrome
Height 1450 mm
Material chrome-plated steel ; PVC shower hose ; steel ; chrome-plated steel ; PVC shower hose
Width 428 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour chrome
Finish chrome
Material chrome-plated steel ; PVC shower hose ; steel ; chrome-plated steel ; PVC shower hose

BIMobject®