Publish your products
Silia, Concealed shower set, with a shower head
Deante

Silia, Concealed shower set, with a shower head

The concealed shower set has all the necessary elements to equip the shower. The high quality of the materials used, tested many times in laboratory conditions, ensures failure-free operation. The innovative design and elegant finish are eye-catching, and the flush-mounted installation optically enlarges the space. The classic solution allows you to gain space, for example, for an additional shelf for cosmetics or a hanger. As a result, you can clean the entire room easier and faster. Version with a compact and innovative shower head that provides a perfect dispersed stream.
Specification
  • MIXER
    Mixer type: single-handle, mixer
    Installation method: concealed
    Flow class [l/min]: S - 15.1-19.8 l/min
    Acoustic group [dB]: I (x ≤ 20)
    SPOUT
    Range of shower/ bath spout [mm]: 382
    SHOWER OVERHEAD
    Shape: round
    Material: steel 304
    thickness: 55
    Diameter [mm]: 250
    Anti-calc: yes
    Number of functions: 1
    Stream type: rain
    Quick response time for turning the water on and off: yes
    HAND SHOWER
    Number of functions: 1
    Anti-calc: yes
    Stream type: rain
    Additional features: cool-out
    HOSE
    Length [mm]: 1500
    Braid type: not applicable
    Braid material: PVC
    Anti-twist: 1
    ANGLED HOSE CONNECTOR
    Finish: chrome
    Connection type: for the hose with hand shower holder
    Shape: round
    Material: brass, stainless steel
    Connection thread: yes
    Concealed mounting: yes

Technical specification
  • Unique ref.NQS_09YK
  • Product familySanitary
  • Product groupShowers
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit