We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Soul 1-bowl sink with drainer 780x490x160

Unique ref.: zeo_0113_3113
Brand: Deante
Product family: Sanitary
Product group: Accessories
Width (mm): 780
Height (mm): 160
Depth (mm): 490
Date of publishing: 2019-01-17
Edition number: 1
Type: Object (single object)
Download (9)

  • Length 780 mm
  • Width 490 mm
  • Bowl depth 160 mm
  • For cabinet 500 mm
  • Outflow 3,5"
  • Sink model 1 bowl 
  • Thickness of steel 600 µm

type of steel

  • 0113 - satin
  • 3113 - decor

  • Length 780 mm
  • Width 490 mm
  • Bowl depth 160 mm
  • For cabinet 500 mm
  • Outflow 3,5"
  • Sink model 1 bowl 
  • Thickness of steel 600 µm


Material main: Stainless steel
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Kitchen - Sinks
IFC classification: Sanitary Terminal
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L7232
Uniclass 1.4 Description: Sinks for kitchens, bars
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 Description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Pr_40_20_96_45
Uniclass 2015 Description: Kitchen sinks
NBS Reference Code: 31-79
NBS Reference Description: Sinks, Wash Basins And Troughs
CSI MasterFormat 2014 Code: 22 41 16.16
CSI MasterFormat 2014 Title: Residential Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 780 mm
Name Soul 1-bowl sink with drainer 760x490x160
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Name Soul 1-bowl sink with drainer 760x490x160

All BIM objects are real products from real manufacturers confirmed and approved