Publish your products
Magnetic, Granite sink, 1.5-bowl
Magnetic, Granite sink, 1.5-bowl
    Deante

    Magnetic, Granite sink, 1.5-bowl

    The magnetic granite sink is a very ingenious solution. Thanks to the built-in magnets and steel cover, part of the side shelf can be used to increase functionality. It is common knowledge that microorganisms do not grow very quickly in a dry environment, which is why we also offer dedicated additional accessories. For closely fitting you can put cutlery in baskets with an openwork bottom and hang a cloth or kitchen sponge on the handles to drain. The magnetic granite sink is resistant to discoloration, impacts and high temperatures, in accordance with the European standard PN-EN 13310. A neat, 1-bowl sink is a perfect solution in small kitchens and studio apartments with a kitchenette.
    Specification
    • SINK
      Finish:  metallic graphite
      Surface type:  matte
      Material:  granite
      Installation method:  inset, under mounted
      Number of bowls:  1.5
      Minimum cabinet width [mm]:  700
      Length [mm]:  600
      Width [mm]:  520
      Height [mm]:  229
      Bowl depth [mm]:  200
      2nd bowl depth [mm]:  200
      Cut-out Length [mm]:  580
      Cut-out Width [mm]:  500
      Reversible:  Yes
      Equipped with accessories:  Yes
      Overflow spot:  in a bowl
      Drain diameter:  3.5''
      Number of holes:  1
      Number of pre-drilled holes:  4
      Antibacterial:  Yes
      Hydrophobicity:  Yes
      Additional features:  drain cover included
      SINK WASTE KIT
      Finish:  nero
      Sink material:  granite
      Sink installation method:  inset, flush, under mounted, farmhouse
      Number of sink bowls:  1.5, 2
      Overflow type:  round with a cap, rectangular with a cap
      Overflow spot:  in a bowl
      Drain diameter:  3.5''
      Plug type:  automatic, with a button
      Low siphon/ Space saver:  Yes
      possibility to connect a dishwasher/ washing machine:  Yes

    Technical specification
    • Unique ref.ZKM_G503
    • Product familyKitchen
    • Product groupSinks
    • Date of publishing2024-10-17
    • Edition number1
    Related
    • Material mainComposite
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit