Publish your products
Eridan, Granite sink, 1-bowl with drainer
Deante

Eridan, Granite sink, 1-bowl with drainer

Deante granite sink was made of the highest quality natural granite composite. It is not without reason that it has a 18-year manufacturer's warranty. It is characterized by impact resistance, high temperature and violent scales, according to the European standard PN-EN 13310. The elegant surface does not discolor and does not lose gloss. Perfectly flown with wooden and stone tops. A practical, 1-chamber sink with a drainer is a perfect solution in small kitchens and studio houses with an annex. At the same time, the dryer function, the profiled surface efficiently discharges water flowing from vessels or washed food.
Specification
  • SINK
    Finish: anthracite metallic
    Surface type: matte
    Material: granite
    Installation method: inset
    Number of bowls: 1
    Minimum cabinet width [mm]: 600
    Width [mm]: 500
    Length [mm]: 860
    Height [mm]: 209
    Bowl depth [mm]: 190
    Cut-out Length [mm]: 840
    Cut-out Width [mm]: 480
    Reversible: yes
    Equipped with accessories: yes
    Drain diameter: 3.5''
    Number of holes: 2
    Number of pre-drilled holes: 0
    WASTE KIT
    Finish: steel
    Plug type: automatic
    Low siphon/ Space saver: yes
    Telescopic siphon: yes
    possibility to connect a dishwasher/ washing machine: yes
Technical specification
  • Unique ref.ZQE_T113
  • Product familyKitchen
  • Product groupSinks
  • TypeObject (single object)
  • Date of publishing2022-04-25
  • Edition number1
Related
  • Material mainComposite
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit