Publish your products
ANDANTE Granite sink, 1-bowl with drainer
ANDANTE Granite sink, 1-bowl with drainer
ANDANTE Granite sink, 1-bowl with drainer
ANDANTE Granite sink, 1-bowl with drainer
ANDANTE Granite sink, 1-bowl with drainer
    Deante

    ANDANTE Granite sink, 1-bowl with drainer

    Available colours:

    • 2113 – graphite
    • G113 – metallic graphite
    • A113 – alabaster
    • S113 – grey
    • 7113 - sand

    At Deante we have been already watching the changing tastes and needs of users for 25 years. Based on our experience, we have introduced two collections of granite sinks – Andante and Rapido. What draws the attention are the avant-garde draining boards while the deep, enlarged chambers guarantee comfort. With the best-quality material of the precious granite mix, sinks will serve for many years to come.

    Specification
      • Length780 mm
      • Width490 mm
      • Bowl depth 190 mm
      • For cabinet 600 mm
      • Outflow3,5"
      • Sink model 1 bowl
      • Pop-up wasteYes
    Technical specification
    • Unique ref.zqn_2113_7113_g113_s113_a113
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2019-01-17
    • Edition number1
    • Height (mm)490
    • Width (mm)780
    • Depth (mm)190
    Related
    • Material mainComposite
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_15
    • Uniclass 2015 DescriptionCeramic sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit