We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Andante 1-bowl sink with drainer 780x490x190

Unique ref.: zqn_2113_7113_g113_s113_a113_1113
Brand: Deante
Product family: Sanitary
Product group: Accessories
Width (mm): 780
Height (mm): 490
Depth (mm): 190
Date of publishing: 2019-01-17
Edition number: 1
Type: Object (single object)
Download (10)

Available colours:

  •  1113 – champagne
  • 2113 – graphite
  • G113 – metallic graphite
  • A113 – alabaster
  • S113 – grey
  • 7113 - sand

At Deante we have been already watching the changing tastes and needs of users for 25 years. Based on our experience, we have introduced two collections of granite sinks – Andante and Rapido. What draws the attention are the avant-garde draining boards while the deep, enlarged chambers guarantee comfort. With the best-quality material of the precious granite mix, sinks will serve for many years to come.

  • Length780 mm
  • Width490 mm
  • Bowl depth 190 mm
  • For cabinet 600 mm
  • Outflow3,5"
  • Sink model 1 bowl
  • Pop-up wasteYes


Material main: Composite
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Kitchen - Sinks
IFC classification: Sanitary Terminal
Uniclass 2015 Code: Pr_40_20_96_15
Uniclass 2015 Description: Ceramic sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 780 mm
Name Andante 1-bowl sink with drainer 780x490x190
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Name Andante 1-bowl sink with drainer 780x490x190

BIMobject®