We are using cookies to provide our services

By using our services you agree to our use of cookies

Utility Sink

Unique ref.: zyk0100
Brand: Deante
Product family: Sanitary
Product group: Accessories
Width (mm): 533
Depth (mm): 433
Date of publishing: 1918-11-13
Edition number: 1
Type: Object (single object)
Download (10)
  • Length 533 mm
  • Width 433 mm
  • Bowl depth 220 mm
  • Outflow 2"
  • Sink model 1 bowl 
  • Thickness of steel 1000 µm

  • Length 533 mm
  • Width 433 mm
  • Bowl depth 220 mm
  • Outflow 2"
  • Sink model 1 bowl 
  • Thickness of steel 1000 µm


Material main: Stainless steel
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Kitchen - Sinks
IFC classification: Sanitary Terminal
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L72331
Uniclass 1.4 Description: Sinks, troughs
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 Description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Pr_40_20_96_81
Uniclass 2015 Description: Sinks
NBS Reference Code: 31-79
NBS Reference Description: Sinks, Wash Basins And Troughs
CSI MasterFormat 2014 Code: 22 42 16.16
CSI MasterFormat 2014 Title: Commercial Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved